Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock designed for demanding industrial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is equipped with a roller bearing for optimal load distribution and smooth operation. The wheel tread is made from elastic tire material that is non-marking and vulcanized, with a polyamide body that provides durability while protecting sensitive surfaces from marking or contamination. The overall height of the caster is 6.1 inches, making it suitable for integration into various equipment configurations. This caster demonstrates impressive load capacity specifications, supporting a static load of 705.48 pounds and a dynamic load of 352.74 pounds at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for diverse applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFJ125P30-13
EAN
4031582381498
Core attributes
Type
Swivel caster with total lock
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.81 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
9.53 in
Offset
1.57 in
Swivel radius
4.76 in
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha
3470UFJ125P30-13

The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.1 inches. At a speed of 4 km/h, the Alpha castor has a load capacity of 352.74 lb. Under static load conditions, it can support up to 705.48 lb. The heavy-duty steel housing and high quality bearings make this castor ideal for smooth rolling and swiveling under substantial loads.

4.92 in
6.1 in
353 lb
4.92 in
6.1 in
353 lb