Skip to main content Skip to search Skip to main navigation
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel measures 5.91 inches in diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from polyurethane with injection molding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the caster assembly is 6.1 inches, making it compatible with standard equipment configurations. The caster demonstrates robust load-carrying capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities and surgical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594EUSP150R36-32 T 9002 WH/d-lock
S4 Material Number
990065701
Core attributes
Type
Swivel caster with electric locking system
Overall width
2.8 in
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
6.1 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
3.31 lb
Product name
Linea E-Lock
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.77 in
Swivel interference
10 in
Offset
1.87 in
Swivel radius
5 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Diameter
5.91 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Gray white (RAL9002)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Efficient operation
Central locking at the touch of a button for ultimate comfort