Skip to main content Skip to search Skip to main navigation
The Galea stainless is a swivel caster with directional lock designed for demanding applications requiring mobility control and corrosion resistance. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless for enhanced swivel performance and longevity. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while the plain bearing is manufactured from stainless steel for corrosion resistance and smooth rolling performance. The wheel measures 3.94 inches in diameter, and the overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically engineered for catering carts and meal delivery systems as well as shower chairs where hygiene and reliable directional control are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5081PJM100P30-10
EAN
4031582383393
Core attributes
Type
Swivel caster with directional lock
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.01 lb
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
2.32 in
Swivel interference
10.08 in
Offset
1.57 in
Swivel radius
5.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Galea stainless
5080PJM100P30-10

The Galea stainless swivel castor has a bolt hole fitting and a housing made of polyamide. It features two ball races with a reinforced or stainless swivel bearing. The wheel body material is polypropylene while the tread material is thermoplastic rubber. The wheel has a plain bearing and is stainless. The Galea stainless castor has a wheel diameter of 3.94 in and an overall height of 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The polyamide housing and polypropylene wheel body combined with the stainless swivel bearing and tread provide a durable castor that can support substantial loads both when in motion and stationary. The bolt hole fitting allows for secure attachment to equipment or furniture. With its reinforced design, the Galea stainless provides reliable performance across various applications.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea stainless
5087PJM100P30-10

The Galea stainless is a swivel caster with total lock designed for demanding applications requiring mobility control and corrosion resistance. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races that are reinforced or stainless for enhanced swivel performance and longevity. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while the plain bearing is manufactured from stainless steel for corrosion resistance and smooth rolling performance. The wheel measures 3.94 inches in diameter, and the overall height of the complete caster assembly is 5.47 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds. This caster is specifically engineered for catering carts and meal delivery systems as well as shower chairs.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb