Skip to main content Skip to search Skip to main navigation
The Galea swivel caster with directional lock features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth rotation and enhanced durability. The wheel consists of a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilizes a plain bearing system for reliable operation. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.55 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGH100P52
EAN
4031582399776
Core attributes
Type
Swivel caster with directional lock
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.55 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.15 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.05 in
Plate hole length (Minimum)
1.75 in
Plate hole width (Maximum)
2.99 in
Plate hole width (Minimum)
2.83 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
10.08 in
Offset
1.57 in
Swivel radius
5.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)