Skip to main content Skip to search Skip to main navigation
The Galea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel assembly consists of a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilizes a plain bearing system for reliable operation. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.55 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5071YGH100P51
EAN
4031582399769
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
2.6 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.55 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.15 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
2.95 in
Plattenlochbreite (Maximum)
1.97 in
Plattenlänge
3.74 in
Plattenbreite
2.76 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
10.08 in
Ausladung
1.57 in
Schwenkradius
5.04 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene, electric conductive
Material der Lauffläche
Thermoplastic rubber, electric-conductive
Breite der Lauffläche
1.18 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)