Skip to main content Skip to search Skip to main navigation
The Galea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth rotational movement and enhanced longevity. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection, while the plain bearing system ensures reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.39 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and floor protection are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5071PIO100P50
EAN
4031582399721
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
2.6 in
Tragfähigkeit bei 3 km/h
132.28 lb
Statische Tragfähigkeit
264.55 lb
Bauhöhe
5.39 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.11 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.42 in
Plattenlochlänge (Minimum)
2.2 in
Plattenlochbreite (Maximum)
2.03 in
Plattenlochbreite (Minimum)
1.83 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
10.08 in
Ausladung
1.57 in
Schwenkradius
5.04 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
1.26 in
Durchmesser
3.94 in
Fadenschutz
Without threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)