Skip to main content Skip to search Skip to main navigation

CAD files

The Agila care is a swivel caster with central, total or directional lock designed for use in care beds, hospitals, and nursing and retirement homes. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel measures 3.94 inches in diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from polyurethane with injected, electric-conductive properties, while the wheel body is composed of polyamide with electric conductive characteristics, providing both durability and static dissipation capabilities essential for sensitive medical environments. The overall height of the caster assembly is 5.43 inches, making it suitable for standard medical equipment applications. The caster demonstrates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable performance under typical operational conditions in healthcare settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2474XSP100R36-32S30 D 4xM6
EAN
4031582358155
S4 Material Number
990061655
Core attributes
Type
Swivel caster with central, total or directional lock
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.43 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.95 lb
Product name
Agila care
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
2.01 in
Bolt thread position
0.28 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is an accessory designed to enhance caster functionality and compatibility across various applications. This precision-engineered component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The adaptor facilitates seamless integration between different caster types and mounting systems, allowing engineers to standardize equipment configurations and reduce inventory complexity. Its compact design ensures easy installation without requiring specialized tools or extensive modifications to existing equipment. This accessory is ideal for applications requiring flexible caster mounting solutions, providing reliable performance in industrial, commercial, and material handling environments where adaptability and durability are essential requirements.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.25 pounds, making it a lightweight addition to your caster assembly that does not significantly impact overall system weight or mobility. The Change lever facilitates smooth transitions and adjustments to caster functionality, enabling operators to quickly modify caster behavior without requiring complete system reconfiguration. Its compact design and minimal weight profile make it suitable for integration into various caster systems where space constraints and weight considerations are critical factors. This accessory is ideal for applications requiring frequent operational adjustments or mode changes, offering engineers a practical solution for enhancing caster versatility and operational efficiency in manufacturing, material handling, and logistics environments.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in industrial and commercial environments. This component weighs 0.14 pounds, making it a lightweight addition to caster assemblies while maintaining structural integrity for demanding applications. The Change lever facilitates smooth transitions and adjustments in caster functionality, enabling operators to modify caster behavior efficiently without requiring complete system reconfiguration. Its compact design and minimal weight contribution make it suitable for integration into existing caster systems where space constraints or load considerations are critical factors. This accessory is manufactured to precision standards, ensuring consistent performance and durability across repeated operational cycles in various industrial settings.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The Change lever facilitates smooth transitions and adjustments in caster functionality, offering technicians and maintenance personnel an intuitive interface for quick modifications without requiring specialized tools or extensive downtime. Its compact design ensures compatibility with standard caster configurations, while its durable construction withstands repeated use in high-traffic warehouse, manufacturing, and material handling operations. This accessory integrates seamlessly into existing caster systems, enhancing operational flexibility and user control.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is a caster accessory designed to provide reliable rotational support and reduce friction in caster wheel assemblies. This component weighs 0.08 pounds and is engineered to enhance the performance and longevity of caster systems by facilitating smooth wheel rotation and minimizing wear on critical bearing surfaces. The bearing bush serves as an essential interface between the caster wheel and its mounting structure, ensuring optimal load distribution and operational efficiency. Suitable for various industrial and commercial applications, this accessory is manufactured to precise engineering specifications to maintain consistent performance standards across diverse operating environments and load conditions.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance caster functionality and performance in industrial and commercial applications. This component serves as a critical attachment element that facilitates improved load distribution and directional control when integrated with standard caster assemblies. The profile bar is engineered to provide structural reinforcement and stability, making it suitable for equipment requiring enhanced maneuverability across various floor surfaces. Its design accommodates straightforward installation onto compatible caster systems, allowing for quick integration into existing material handling equipment and mobile platforms. This accessory is particularly valuable in environments where precision positioning and reliable caster operation are essential for operational efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with central , total lock 3.94 in
Swivel caster with central , total lock 3.94 in
Agila care
2476XSP100R36-32S30 4xM6

The Agila care is a swivel caster with central total lock functionality, designed for demanding applications requiring both mobility and secure positioning. The fitting features a stem with cam hole configuration specifically engineered for profile bars in a compact short version design. The housing construction utilizes medium-grade steel sheet material with a robust two ball races swivel bearing system, ensuring smooth rotation and long-term durability under operational loads. The wheel assembly incorporates a polyamide body with electric-conductive properties, complemented by injected polyurethane tread material that maintains electric conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. Overall height dimensions reach 5.43 inches, providing optimal clearance for various installation requirements. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while static load capacity reaches 440.92 pounds, making this caster suitable for medium to heavy-duty applications requiring electrical conductivity and reliable locking mechanisms.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb