Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with central, total lock featuring a rectangular plate with brake elements fitting for secure mounting and operational control. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and durability. The wheel consists of a polyamide body with injected polyurethane tread material and cone ball bearing, stainless for reliable performance, with a diameter of 2.95 inches. The caster has an overall height of 4.06 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2976UAE075P54
EAN
4031582302882
Core attributes
Gehäusetyp
Swivel caster with central , total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.48 lb
Produktname
Agila twin
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate with brake elements
Plattenloch Durchmesser
0.22 in
Plattenlochlänge (Maximum)
2.24 in
Plattenlochlänge (Minimum)
2.01 in
Plattenlochbreite (Maximum)
1.61 in
Plattenlänge
2.76 in
Plattenbreite
2.17 in
Housing
Gabelform
Twin wheel housing
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
5.16 in
Ausladung
1.1 in
Schwenkradius
2.58 in
Wheel
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Lager
Cone ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions