Skip to main content Skip to search Skip to main navigation
The Agila light swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from light steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with injected polyurethane tread material and utilizes a plain bearing for reliable operation. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load capacity specifications include a dynamic load rating of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for applications including care beds, professional cleaning carts, and store fixtures and display equipment, making it suitable for healthcare, commercial cleaning, and retail environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
1470PAO075P30-11 Tente
EAN
4031582338478
S4 Materialnummer
990900429
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
1.73 in
Tragfähigkeit bei 3 km/h
132.28 lb
Statische Tragfähigkeit
264.55 lb
Bauhöhe
3.94 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.47 lb
Produktname
Agila light
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Castors can be mounted with standard screws of any length.
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.43 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, light
Schwenklager
Two ball races
Dom Durchmesser
1.61 in
Störkreis
4.92 in
Ausladung
0.98 in
Schwenkradius
2.46 in
Wheel
Härte der Lauffläche (A)
91 Shore A
Härte der Lauffläche (D)
40 Shore D
Material des Radkörpers
Polypropylene
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Breite des Radkörpers
0.98 in
Fadenschutz
Without threadguard
Lager
Plain bearing
Radfarbe
Silver gray (RAL7001)
Handle Set
Befestigungsoptionen
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila light
1477PAO075P30-11 Tente

The Agila light is a swivel caster with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with injected polyurethane tread material and utilizes a plain bearing system for rotation. The wheel measures 2.95 inches in diameter, providing optimal balance between maneuverability and stability. The caster has an overall height of 3.94 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour and a static load capacity of 264.55 pounds. This caster is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications where reliable mobility and secure locking are essential requirements.

2.95 in
3.94 in
132 lb
2.95 in
3.94 in
132 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila light
1477PAO075P30-11 Tente

The Agila light is a swivel caster with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with injected polyurethane tread material and utilizes a plain bearing system for rotation. The wheel measures 2.95 inches in diameter, providing optimal balance between maneuverability and stability. The caster has an overall height of 3.94 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour and a static load capacity of 264.55 pounds. This caster is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications where reliable mobility and secure locking are essential requirements.

2.95 in
3.94 in
132 lb
2.95 in
3.94 in
132 lb