Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa swivel caster is engineered for demanding industrial applications requiring robust mobility solutions with exceptional load-bearing capabilities. This unit features a rectangular plate fitting designed for secure mounting on production equipment, trolleys, and automated systems. The housing is constructed from cast iron or iron forged heavy-duty material, providing structural integrity and durability in challenging environments. The swivel bearing assembly incorporates two ball races that are either reinforced or stainless, ensuring smooth rotation and extended service life under continuous operational demands. The wheel measures 11.81 inches in diameter and is constructed from casted polyurethane tread material, delivering reliable traction and floor protection. The wheel is equipped with a precision ball bearing that facilitates smooth rolling motion and reduces friction during operation. The overall height of the caster assembly is 13.98 inches, accommodating standard equipment configurations. The static load capacity reaches 4409.24 pounds, while the dynamic load capacity varies based on operational speed: 2204.62 pounds at 3.73 miles per hour and 2645.54 pounds at 2.49 miles per hour. The Kappa swivel caster is specifically designed for aerospace industry applications, airport equipment, AMR systems, automotive OEM requirements, ceramic and glass manufacturing, production and platform trolleys, and heavy AGV systems where dependable performance and load stability are critical operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9680FTP300P63 CL67
EAN
4031582348682
S4 Material Number
990838283
Core attributes
Type
Swivel caster
Overall width
4.33 in
Load capacity at 4 km/h
2645.54 lb
Load capacity at 6 km/h
2204.62 lb
Load capacity Static
4409.24 lb
Overall Height
13.98 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
32.24 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
4.37 in
Swivel interference
17.52 in
Offset
2.76 in
Swivel radius
8.76 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
11.81 in
Body width
1.97 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Wheel 11.81 in
Novatech
FTP 300x80-Ø30 HL92

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 3.62 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 8,818.48 pounds. The dynamic load capacity reaches 4,409.24 pounds at speeds up to 3.73 miles per hour, or 5,291.09 pounds at reduced speeds of 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.

11.81 in
5291 lb
11.81 in
5291 lb
Skip product gallery

Matching Products

Variants
Fixed caster 11.81 in
Fixed caster 11.81 in
Kappa
9688FTP300P63 CL67

The Kappa is a fixed caster designed for demanding industrial applications requiring robust mobility solutions. The caster features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged material, heavy-duty grade, ensuring exceptional durability and structural integrity under demanding operational conditions. The wheel assembly incorporates a polyurethane, casted tread material mounted on precision ball bearings, delivering smooth rotation and reliable performance across various surfaces. The wheel diameter measures 11.81 inches, providing optimal load distribution and maneuverability. The overall height of the caster is 13.98 inches, accommodating standard equipment configurations. The caster demonstrates impressive load-carrying capabilities with a static load capacity of 5291.09 pounds, while dynamic load capacity reaches 2645.54 pounds at 3.73 miles per hour or 3174.65 pounds at 2.49 miles per hour, depending on operational speed requirements. The Kappa caster is engineered for applications including aerospace industry and airport equipment, AMR systems, automotive OEM manufacturing, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, making it an ideal choice for facilities requiring dependable heavy-duty mobility solutions.

11.81 in
13.98 in
3175 lb
11.81 in
13.98 in
3175 lb
Variants
Swivel caster with directional lock 11.81 in
Swivel caster with directional lock 11.81 in
Kappa
9681FTP300P63 CL67

The Kappa is a swivel caster with directional lock designed for demanding industrial applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems. The caster features a rectangular plate fitting that provides secure mounting and reliable attachment to various equipment platforms. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating two ball races that are either reinforced or stainless to ensure durability and corrosion resistance in challenging environments. The wheel assembly measures 11.81 inches in diameter and is equipped with a precision ball bearing for smooth rotation and extended service life. The wheel tread is manufactured from polyurethane, casted material, which delivers excellent wear resistance and floor protection. The overall height of the caster is 13.98 inches, accommodating standard platform and trolley configurations. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 4,409.24 pounds. For dynamic applications, the caster supports 2,204.62 pounds at speeds up to 3.73 miles per hour and 2,645.54 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load material handling operations. This combination of robust construction, precision components, and substantial load capacity makes the Kappa an ideal choice for heavy-duty industrial mobility solutions.

11.81 in
13.98 in
2646 lb
11.81 in
13.98 in
2646 lb
Variants
Swivel caster with total lock, head end of caster 11.81 in
Swivel caster with total lock, head end of caster 11.81 in
Kappa
9682FTP300P63 CL67

The Kappa is a swivel caster with total lock, head end of caster, designed for demanding industrial applications requiring reliable mobility and secure positioning. The caster features a rectangular plate fitting that provides secure mounting to equipment and platforms. The housing is constructed from cast iron or iron forged, heavy-duty material, incorporating two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended service life. The wheel measures 11.81 inches in diameter and is equipped with a precision ball bearing for optimal performance and durability. The wheel tread is manufactured from polyurethane, casted material, which provides excellent grip and resistance to wear across various floor surfaces. The wheel body is constructed from casting, ensuring structural integrity and load distribution. The overall height of the caster assembly is 13.98 inches, making it suitable for integration into diverse equipment configurations. The Kappa delivers impressive load capacity specifications, with a static load capacity of 4409.24 pounds. Dynamic load capacity varies based on operational speed, supporting 2204.62 pounds at 3.73 miles per hour and 2645.54 pounds at 2.49 miles per hour, allowing for flexible deployment across different operational scenarios. The Kappa is engineered for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems, providing reliable performance in the most demanding industrial environments.

11.81 in
13.98 in
2646 lb
11.81 in
13.98 in
2646 lb