Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material and roller bearing for reliable operation. The wheel diameter measures 7.87 inches, while the overall height of the unit is 9.45 inches. Load capacity specifications include a dynamic load rating of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
3470DIJ200P63
EAN
4031582303384
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 4 km/h
451.95 lb
Statische Tragfähigkeit
903.89 lb
Bauhöhe
9.45 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
7.43 lb
Produktname
Alpha
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
4.13 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.13 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Schwenklager
Two ball races
Störkreis
12.2 in
Ausladung
2.17 in
Schwenkradius
6.1 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Fixed caster 7.87 in
Alpha
3478DIJ200P63

The Alpha is a fixed caster designed for stationary load support and directional stability in material handling applications. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a 7.87 inch diameter design with a roller bearing for smooth rotation and reliable performance. The wheel tread is manufactured from solid rubber with non-marking properties, making it suitable for use on finished floors and sensitive surfaces without leaving residue or discoloration. The wheel body is constructed from sheet steel, providing strength and longevity. The overall height of the caster assembly measures 9.45 inches, which should be considered during equipment design and integration planning. The caster is rated for a static load capacity of 903.89 pounds, representing the maximum weight it can safely support when stationary. The dynamic load capacity is 451.95 pounds at a maximum speed of 2.49 miles per hour, defining the operational limits during movement and transport. These specifications make the Alpha fixed caster suitable for heavy-duty applications requiring reliable performance and extended service life in industrial and commercial environments.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb