Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet material, providing exceptional durability and structural integrity, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 3.94 inch diameter wheel with a polyamide tread material that delivers excellent wear resistance and floor protection, supported by a roller bearing for smooth rolling performance. The wheel body is manufactured from damping hybrid material, which effectively reduces vibration and noise during operation while enhancing overall stability. The caster achieves an overall height of 5.04 inches, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 705.48 pounds and a dynamic load rating of 352.74 pounds at a speed of 2.49 miles per hour, ensuring reliable performance across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
3470HUR100P62 7001/7001
EAN
4031582303650
S4 Materialnummer
990032560
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.95 in
Tragfähigkeit bei 4 km/h
352.74 lb
Statische Tragfähigkeit
705.48 lb
Bauhöhe
5.04 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.11 lb
Produktname
Alpha
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.35 in
Plattenlochlänge (Maximum)
2.36 in
Plattenlochlänge (Minimum)
3.03 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
3.03 in
Plattenlänge
4.13 in
Plattenbreite
3.15 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Schwenklager
Two ball races
Dom Durchmesser
2.95 in
Störkreis
7.09 in
Ausladung
1.57 in
Schwenkradius
3.54 in
Wheel
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Damping, hybrid material
Material der Lauffläche
Polyamide
Breite der Lauffläche
1.42 in
Durchmesser
3.94 in
Breite des Radkörpers
1.42 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Roller bearing
Radfarbe
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Fixed caster 3.94 in
Alpha
3478HUR100P62 7001/7001

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a polyamide tread material that delivers excellent wear resistance and smooth rolling characteristics across various surfaces. The wheel is supported by a roller bearing, ensuring smooth rotation and extended service life under continuous use. The overall height of the caster measures 5.04 inches, making it suitable for integration into compact and space-constrained applications. This caster demonstrates impressive load-carrying capabilities with a static load capacity of 705.48 pounds, allowing it to support substantial weight loads in stationary positions. The dynamic load capacity reaches 352.74 pounds when the equipment is in motion at speeds up to 2.49 miles per hour, ensuring safe and reliable performance during transport operations. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb
Swivel caster with total lock 3.94 in
Alpha
3477HUR100P62 7001/7001

The Alpha is a swivel caster with total lock designed for demanding industrial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that enables straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal performance and durability. The wheel tread is manufactured from polyamide, providing excellent wear resistance and floor protection, while the wheel body utilizes a damping hybrid material that effectively absorbs vibrations and reduces noise during operation. The overall height of the caster is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds, accommodating substantial weight requirements in stationary applications. The dynamic load capacity reaches 352.74 pounds when the caster is in motion at speeds up to 2.49 miles per hour, ensuring reliable performance during transport operations. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
353 lb
3.94 in
5.04 in
353 lb