Skip to main content Skip to search Skip to main navigation

CAD files

The Stora is a swivel caster with wheel brake designed for demanding commercial applications including shopping trolleys and store fixtures and display systems. This unit features a bolt hole fitting that enables secure and straightforward installation on various equipment and furniture platforms. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel measures 4.92 inches in diameter and is engineered with polyurethane injected body material combined with double flanged tracks and a precision ball bearing, delivering exceptional durability and smooth rolling performance across diverse floor surfaces. The overall height of the caster assembly is 6.02 inches, making it suitable for integration into standard equipment configurations. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 352.74 pounds, allowing it to support substantial weight during stationary conditions. The dynamic load capacity reaches 176.37 pounds when the caster is in motion at speeds up to approximately 1.86 miles per hour, providing reliable performance during active use in retail and commercial environments. The combination of precision engineering, robust materials, and dual-bearing design makes the Stora an ideal solution for applications requiring dependable mobility and directional stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2875QMP125P30-13
EAN
4031582302455
S4 Material Number
990034015
Core attributes
CO2 emission (scope 3)
2.66
Type
Swivel caster with wheel brake
Overall width
2.91 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
6.02 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.6 lb
Product name
Stora
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Blue passivated
Fork shape
Special Function
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.56 in
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (D)
59 Shore D
Body material
Polyurethane injected
Tread material
Double flanged with tracks
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Unique shape
Housing with integrated brake shoe
Safe operation on walkways
Standing function or flanged wheel for secure stand on moving walkways
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks