Skip to main content Skip to search Skip to main navigation
The Linea swivel caster with combined lock is engineered for demanding medical and industrial environments requiring precision mobility and safety. This caster features a rectangular plate fitting that provides secure mounting to equipment bases and mobile platforms. The housing is constructed from electrically conductive polyamide and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing for smooth rolling performance. The wheel tread is manufactured from injected polyurethane with electric-conductive properties, while the wheel body is composed of electrically conductive polyamide, making this caster suitable for static-sensitive applications. The overall height of the caster is 5.83 inches, providing appropriate clearance for most equipment configurations. The load capacity specifications indicate a static load rating of 485.02 pounds and a dynamic load rating of 242.51 pounds at a maximum speed of approximately 1.86 miles per hour. The Linea caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, and nursing and retirement homes requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CXSP125P50 RAL9002 combined Ri-Festst
EAN
4031582378498
S4 Material Number
990771073
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with combined lock
Overall width
3.23 in
Load capacity at 3 km/h
242.51 lb
Load capacity Static
485.02 lb
Overall Height
5.83 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.01 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.05 in
Plate hole length (Minimum)
1.75 in
Plate hole width (Maximum)
2.99 in
Plate hole width (Minimum)
2.83 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
4.92 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Linea
5940XSP125P50 RAL9002

The Linea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings with a diameter of 4.92 inches for optimal rolling performance. The caster has an overall height dimension of 5.83 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Linea
5947XSP125P50 RAL9002

The Linea is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility control. The caster features a rectangular plate fitting for straightforward mounting to equipment frames and bases. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism, ensuring smooth rotation and extended service life under demanding conditions. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings with a diameter of 4.92 inches, providing reliable rolling performance. The caster has an overall height of 5.83 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load rating of 573.2 pounds for stationary applications.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941XSP125P50 RAL9002

The Linea is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and reliable directional locking functionality. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 4.92 inches in diameter. The complete caster assembly has an overall height of 5.83 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds, making this caster suitable for medium-duty applications requiring electrical conductivity and precise directional control.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb