Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel castor with combined lock and bolt hole fitting features a polyamide housing with a precision ball bearing swivel bearing. The polyamide wheel body contains a precision ball bearing and is fitted with an injected polyurethane tread. This 4.92 inch diameter wheel stands 5.63 inches high overall and has a load capacity of 286.6 pounds at 3 km/h or 573.2 pounds static.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
594CUAP125P30-13 RAL9002
EAN
4031582378313
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster with combined lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
286.6 lb
Statische Tragfähigkeit
573.2 lb
Bauhöhe
5.63 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.15 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
10.16 in
Ausladung
1.57 in
Schwenkradius
5.08 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125P30-13 RAL9002

The Linea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 4.92 inches in diameter. The caster has an overall height of 5.63 inches from mounting surface to floor. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load rating of 573.2 pounds, making it suitable for medium-duty mobile equipment and cart applications.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAP125P30-13 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and industrial environments, featuring a bolt hole fitting that ensures secure and reliable mounting to equipment bases and frames. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, enabling smooth 360-degree rotation and responsive directional control. The wheel assembly measures 4.92 inches in diameter and is built with a polyamide body combined with an injected polyurethane tread, delivering excellent durability, floor protection, and consistent rolling performance across various surfaces. The overall height of the caster is 5.63 inches, providing appropriate clearance and ergonomic positioning for mobile medical equipment and furniture applications. This caster is rated for a static load capacity of 573.2 pounds, supporting substantial equipment weight during stationary use, while maintaining a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, ensuring safe and controlled mobility. The Linea swivel caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts used throughout hospitals, nursing facilities, and retirement homes.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster with total lock 4.92 in
Linea
5947UAP125P30-13 9002/3000/7015 2.0

The Linea swivel caster with total lock is engineered for demanding medical and industrial environments requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto compatible equipment frames and bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing that supports smooth rolling motion. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and resistance to wear in high-traffic healthcare and commercial settings. The overall height of the caster is 5.63 inches, making it suitable for integration into various equipment designs and mobility solutions. The load capacity specifications indicate a static load rating of 573.2 pounds and a dynamic load capacity of 286.6 pounds at a maximum speed of 1.86 miles per hour. The Linea caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it a versatile solution for healthcare facilities, hospitals, nursing and retirement homes, and specialized medical environments.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb