Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with combined lock is engineered for demanding medical and commercial environments requiring reliable mobility solutions. This caster features a bolt hole fitting type that enables secure installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and extended operational life. The wheel assembly measures 4.92 inches in diameter and is composed of a polyamide body with an injected polyurethane tread, delivering excellent durability and floor protection. The overall height of the caster is 5.63 inches, making it suitable for integration into compact and standard equipment designs. The load capacity specifications indicate a static load rating of 573.2 pounds, while the dynamic load capacity reaches 286.6 pounds at a maximum speed of approximately 1.86 miles per hour. The precision ball bearing in the wheel provides smooth rolling characteristics and reduced friction during operation. This caster is specifically designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound equipment, ventilators, and professional cleaning carts. The combined lock mechanism provides enhanced safety and stability when the equipment requires stationary positioning in hospitals, nursing and retirement homes, and other healthcare facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CUAP125P30-11/180/1D 9002/K3000
EAN
4031582378290
S4 Material Number
990771208
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with combined lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.63 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.22 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
4.92 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125P30-11 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for enhanced rolling performance and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 5.63 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAP125P30-11 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a bolt hole fitting type that enables secure and straightforward installation across a wide range of equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and consistent traction across various surfaces. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations and clearance requirements. This caster delivers a static load capacity of 573.2 pounds, supporting substantial weight loads during stationary operations, while maintaining a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement in healthcare and commercial environments. The Linea swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, providing versatile mobility solutions across hospitals, nursing facilities, and specialized medical settings.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster with total lock 4.92 in
Linea
5947UAP125P30-11 9002/3000/7015 2.0

The Linea swivel caster with total lock is engineered for demanding medical and commercial environments requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation on a wide range of equipment and furniture platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance under operational stress. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread, delivering excellent durability and floor protection while maintaining superior grip and maneuverability. The overall height of the caster is 5.63 inches, providing appropriate clearance and ergonomic positioning for typical medical cart and equipment applications. This caster is rated for a static load capacity of 573.2 pounds, accommodating substantial equipment weight, while the dynamic load capacity reaches 286.6 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport. The precision ball bearing in the wheel hub provides smooth rolling characteristics and extended service life. The Linea swivel caster with total lock is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts throughout hospitals, nursing facilities, and retirement homes.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb