Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with total lock is engineered for demanding medical and industrial environments requiring precision mobility and reliable load management. This caster features a bolt hole fitting type that ensures secure and straightforward installation on compatible equipment bases and frames. The housing is constructed from electric conductive polyamide material and incorporates a precision ball bearing in the swivel mechanism, delivering smooth rotational performance and enhanced durability under continuous operational demands. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing for optimal rolling characteristics. The wheel tread is manufactured from injected polyurethane with electric-conductive properties, providing superior grip, reduced noise, and static dissipation capabilities essential for sensitive medical equipment and controlled environments. The overall height of the caster is 4.65 inches, allowing for precise integration into equipment designs with specific spatial constraints. This caster supports a static load capacity of 440.92 pounds, accommodating substantial equipment weight, while maintaining a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts throughout hospitals, nursing facilities, and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5947XSP100P30-11 9002/7015/1016 2.0
EAN
4031582350593
S4 Material Number
990770848
Core attributes
Type
Swivel caster with total lock
Overall width
3.23 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
4.65 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.56 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941XSP100P30-11 RAL9002

The Linea swivel caster with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotational movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The complete caster unit has an overall height of 4.65 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 529.11 pounds, making this caster suitable for medium-duty industrial applications requiring electrical conductivity and directional control.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb
Swivel caster 3.94 in
Linea
5940XSP100P30-11 9002/1016/7015 SP 2.0

The Linea swivel caster is engineered for demanding medical and industrial environments, featuring a bolt hole fitting that enables secure installation on a wide range of mobile equipment and furniture systems. The housing is constructed from electric conductive polyamide and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing that supports smooth rolling performance. The wheel tread is manufactured from injected polyurethane with electric-conductive properties, providing both durability and static dissipation characteristics essential for sensitive medical environments such as operating rooms and diagnostic imaging areas. The overall height of the caster is 4.65 inches, making it suitable for integration into compact mobile platforms and equipment designs. This caster delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing facilities, and retirement homes.

3.94 in
4.65 in
220 lb
3.94 in
4.65 in
220 lb