Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub guarantee smooth rolling performance. The wheel measures 4.92 inches in diameter. The caster has an overall height of 5.83 inches from the mounting surface to the top of the fitting. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile equipment and transport applications, while the static load capacity reaches 573.2 pounds for stationary loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5947UAP125P51 RAL9002
EAN
4031582352276
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
286.6 lb
Statische Tragfähigkeit
573.2 lb
Bauhöhe
5.83 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
2.95 in
Plattenlochbreite (Maximum)
1.97 in
Plattenlänge
3.74 in
Plattenbreite
2.76 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
10.16 in
Ausladung
1.57 in
Schwenkradius
5.08 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Linea
5940UAP125P51 RAL9002

The Linea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel measures 4.92 inches in diameter. The caster has an overall height of 5.83 inches from the mounting surface to the top of the fitting. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling applications. The static load capacity is rated at 573.2 pounds, providing reliable support for stationary loads and ensuring structural integrity under maximum weight conditions.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125P51 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 4.92 inches in diameter. The complete caster assembly has an overall height of 5.83 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour and a static load capacity of 573.2 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional control.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAP125P51 RAL9002

The Linea swivel castor with combined lock features a rectangular plate fitting and a polyamide housing with a precision ball bearing swivel bearing. The polyamide wheel body contains a precision ball bearing and injected polyurethane tread. This castor has a wheel diameter of 4.92 in and an overall height of 5.83 in. It has a load capacity of 286.6 lb at 3 km/h and a static load capacity of 573.2 lb. The Linea provides reliable mobility with its dual ball bearing design and the lock keeps the castor securely in place when needed. The polyamide construction ensures durability while the polyurethane tread allows for smooth rolling. With its generous load capacities, this castor is ideal for industrial, medical, and commercial applications requiring frequent rolling over various surface types.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb