Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto compatible equipment and furniture bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing that supports smooth rolling characteristics. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and resistance to wear in high-traffic healthcare and commercial environments. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations and clearance requirements. The Linea caster delivers a static load capacity of 573.2 pounds per unit, supporting substantial equipment weight, while the dynamic load capacity reaches 286.6 pounds per unit at speeds up to 1.86 miles per hour, making it suitable for controlled mobility applications. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, demonstrating its versatility across healthcare facilities, nursing homes, and specialized medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5947UAP125P30-11 9002/3000/7015 2.0
EAN
4031582369205
S4 Materialnummer
990770445
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
286.6 lb
Statische Tragfähigkeit
573.2 lb
Bauhöhe
5.63 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.43 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
10.16 in
Ausladung
1.57 in
Schwenkradius
5.08 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.79 in
Durchmesser
4.92 in
Breite des Radkörpers
0.79 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125P30-11 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for enhanced rolling performance and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 5.63 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAP125P30-11 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a bolt hole fitting type that enables secure and straightforward installation on a wide variety of equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread, delivering optimal grip and durability across diverse floor surfaces. The overall height of the caster is 5.63 inches, providing appropriate clearance and ergonomic positioning for medical carts and specialized equipment. The Linea caster supports a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing facilities, and retirement homes.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster with combined lock 4.92 in
Linea
594CUAP125P30-11/180/1D 9002/K3000

The Linea swivel caster with combined lock is engineered for demanding medical and commercial applications requiring reliable mobility and directional control. This caster features a bolt hole fitting type that enables secure attachment to equipment frames and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread, delivering optimal grip and durability on various floor surfaces while minimizing noise during operation. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations and clearance requirements. This caster is rated for a static load capacity of 573.2 pounds, supporting substantial equipment weight during stationary positioning, and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, ensuring safe maneuverability in clinical and commercial environments. The precision ball bearing in the wheel assembly provides smooth rolling characteristics and extended service life. The Linea caster is specifically designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb