Skip to main content Skip to search Skip to main navigation
The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that provides secure mounting to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 3.94 inches in diameter and features a polyamide body with an injected polyurethane tread, delivering optimal grip and durability on various floor surfaces while minimizing noise during operation. The overall height of the caster is 4.76 inches, accommodating standard equipment configurations and clearance requirements. The wheel is equipped with a precision ball bearing that supports smooth rolling motion and extends service life. Static load capacity reaches 529.11 pounds per caster, while dynamic load capacity is rated at 264.55 pounds at speeds up to 1.86 miles per hour, making this caster suitable for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5947UAP100P50 9002/3000/7015 2.0
EAN
4031582368765
S4 Materialnummer
990770448
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
264.55 lb
Statische Tragfähigkeit
529.11 lb
Bauhöhe
4.76 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.81 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
8.5 in
Ausladung
1.26 in
Schwenkradius
4.25 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Breite des Radkörpers
0.79 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAP100P50 RAL9002

The Linea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 4.88 inches from the mounting surface to the top of the housing. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional stability.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb
Swivel caster 3.94 in
Linea
5940UAP100P50 9002/7015 2.0

The Linea swivel caster is a precision-engineered mobility solution designed for demanding healthcare and commercial environments. This swivel caster features a rectangular plate fitting that provides secure and versatile mounting capabilities for various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly consists of a 3.94 inch diameter wheel with a polyamide body and an injected polyurethane tread, combined with a precision ball bearing that delivers exceptional durability and smooth rolling performance across diverse floor surfaces. The overall height of the caster measures 4.76 inches, making it suitable for integration into compact and standard equipment designs. The load capacity specifications indicate a static load rating of 529.11 pounds and a dynamic load capacity of 264.55 pounds at a speed of approximately 1.86 miles per hour, providing reliable performance for both stationary and mobile applications. The Linea swivel caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound equipment, ventilators, and professional cleaning carts, making it an essential component for healthcare facilities, hospitals, nursing homes, and retirement communities requiring dependable mobility solutions.

3.94 in
4.76 in
265 lb
3.94 in
4.76 in
265 lb