Skip to main content Skip to search Skip to main navigation
The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, enabling 360-degree rotation with controlled locking capability. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing in stainless steel for durability and corrosion resistance. The wheel tread is manufactured from injected polyurethane, offering excellent grip, floor protection, and wear resistance across various healthcare and commercial environments. The overall height of the caster is 4.88 inches, accommodating standard equipment mounting requirements. This caster delivers a static load capacity of 529.11 pounds, supporting substantial equipment weight during stationary use, and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport. The Linea caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5947UAC100P50 RAL9002
EAN
4031582353037
S4 Material Number
990771973
Core attributes
Type
Swivel caster with total lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.88 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAC100P50 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism that ensures smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel measures 3.94 inches in diameter, while the overall caster height is 4.88 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb
Swivel caster 3.94 in
Linea
5940UAC100P50 9002/Pan/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a rectangular plate fitting that provides secure mounting to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, responsive swivel action, enabling 360-degree rotation with minimal resistance. The wheel assembly consists of a 3.94-inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing that ensures durability and consistent rolling performance across various floor surfaces. The overall height of the caster measures 4.65 inches, accommodating standard equipment configurations while maintaining appropriate ground clearance. The load capacity specifications indicate a static load rating of 529.11 pounds, supporting substantial equipment weight during stationary use, and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport and repositioning. The Linea swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments requiring dependable mobility solutions.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb