Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting that enables straightforward installation onto equipment frames and bases. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring effortless directional changes and maneuverability. The wheel assembly consists of a 3.94 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, paired with a precision stainless steel ball bearing that delivers superior durability and corrosion resistance. The overall height of the caster measures 4.65 inches, providing appropriate clearance and ergonomic positioning for various equipment platforms. This caster is rated for a static load capacity of 529.11 pounds, accommodating substantial equipment weight, while the dynamic load capacity reaches 264.55 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement in healthcare environments. The Linea caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, delivering dependable performance across diverse medical and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5947UAC100P30-13 9002/3000/Pan 2.0
EAN
4031582352528
S4 Materialnummer
990771808
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
264.55 lb
Statische Tragfähigkeit
529.11 lb
Bauhöhe
4.65 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.54 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
8.5 in
Ausladung
1.26 in
Schwenkradius
4.25 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Breite des Radkörpers
0.79 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing, stainless
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea
5940UAC100P30-13 RAL9002

The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall height of the complete caster assembly is 4.65 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary applications requiring occasional mobility.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAC100P30-13 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for extended service life and smooth rolling performance. The caster has a wheel diameter of 3.94 inches and an overall height of 4.65 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, with a static load rating of 529.11 pounds for stationary applications.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb