Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 4.92 inches in diameter. The caster has an overall height of 5.63 inches from mounting surface to floor. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load rating of 573.2 pounds, making it suitable for medium-duty mobile equipment and cart applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP125P30-13 RAL9002
EAN
4031582369236
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.63 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.92 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAP125P30-13 RAL9002

The Linea swivel castor with combined lock and bolt hole fitting features a polyamide housing with a precision ball bearing swivel bearing. The polyamide wheel body contains a precision ball bearing and is fitted with an injected polyurethane tread. This 4.92 inch diameter wheel stands 5.63 inches high overall and has a load capacity of 286.6 pounds at 3 km/h or 573.2 pounds static.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAP125P30-13 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial environments, featuring a bolt hole fitting that enables secure installation on a wide range of mobile equipment and furniture systems. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control under continuous operational demands. The wheel assembly measures 4.92 inches in diameter and features a polyamide body with an injected polyurethane tread, combining durability with optimal floor protection and maneuverability across various surfaces. The overall height of the caster is 5.63 inches, providing appropriate clearance and integration with standard mobile equipment platforms. This swivel caster delivers a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster with total lock 4.92 in
Linea
5947UAP125P30-13 9002/3000/7015 2.0

The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto compatible equipment frames and bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing that supports smooth rolling motion. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and resistance to wear in high-traffic healthcare and commercial environments. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations and clearance requirements. The Linea caster delivers a static load capacity of 573.2 pounds per unit, supporting substantial equipment weight, while the dynamic load capacity reaches 286.6 pounds per unit at speeds up to 1.86 miles per hour, making it suitable for controlled movement of medical devices and service carts. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts throughout hospitals, nursing facilities, and retirement homes.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb