Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter, providing excellent maneuverability across various surfaces. Overall height dimensions reach 4.65 inches, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 529.11 pounds, ensuring reliable performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5941UAP100P30-13 RAL9002
EAN
4031582368703
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
264.55 lb
Statische Tragfähigkeit
529.11 lb
Bauhöhe
4.65 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
8.5 in
Ausladung
1.26 in
Schwenkradius
4.25 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Swivel caster 3.94 in
Linea
5940UAP100P30-13 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility solutions. This swivel caster features a bolt hole fitting type that enables secure installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and resistance to wear in high-traffic environments. The overall height of the caster is 4.65 inches, making it suitable for integration into compact and standard equipment designs. The Linea swivel caster supports a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour. This caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilization and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal choice for healthcare facilities and commercial environments.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb
Swivel caster with total lock 3.94 in
Linea
5947UAP100P30-13 9002/3000/7015 2.0

The Linea swivel caster with total lock is engineered for demanding medical and industrial environments requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance under operational stress. The wheel assembly measures 3.94 inches in diameter and is composed of a polyamide body with an injected polyurethane tread, delivering durability and floor protection while maintaining excellent maneuverability. The overall height of the caster is 4.65 inches, providing appropriate clearance for most mobile equipment configurations. This caster demonstrates a static load capacity of 529.11 pounds, supporting substantial equipment weight during stationary use, while maintaining a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport. The precision ball bearing in the wheel assembly facilitates smooth rolling and extends service life through reduced friction and wear. The Linea caster is specifically designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb