Skip to main content Skip to search Skip to main navigation

CAD files

The Linea safety automatic locking system features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth directional changes. The wheel combines a polyamide body with an injected polyurethane tread material, supported by precision ball bearing for reliable operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.08 inches. Load capacity specifications include a dynamic rating of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb. This caster is specifically designed for demanding medical and institutional applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilisation and special needs equipment, nursing carts, ultrasound systems, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594DUAP100S70-M12x25
EAN
4031582412116
Core attributes
Type
Automatic locking system
Overall width
3.27 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
5.08 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.63 lb
Product name
Linea safety
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.47 in
Stem length
0.98 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
7.09 in
Offset
1.26 in
Swivel radius
3.54 in
Thread diameter
0 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Efficient operation
Central locking at the touch of a button for ultimate comfort