Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 4.06 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, ensuring reliable performance in demanding industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5940UAP100P30-10 LH RAL9002
EAN
4031582347296
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.87 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.99 lb
Produktname
Linea low height
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.39 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
1.61 in
Störkreis
7.09 in
Ausladung
1.26 in
Schwenkradius
3.46 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Swivel caster with wheel brake 3.94 in
Linea low height
5945UAP100P30-10 LH 7001/3000/7015 2.0

The Linea low height is a swivel caster with wheel brake designed for demanding medical and industrial applications. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from injected polyurethane, providing excellent durability, floor protection, and consistent rolling characteristics across different surfaces. The overall height of the caster is 4.06 inches, making it suitable for applications requiring a compact, low-profile design. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea low height caster is ideally suited for use in hospitals, nursing homes, and retirement facilities, as well as on specialized medical equipment including anesthesia carts, medication carts, nursing carts, dialysis carts, patient lifters, shower chairs, treatment chairs, computers on wheels, and imaging equipment such as C-Arms, CT scanners, MRI systems, X-Ray machines, and ultrasound units. Additionally, this caster performs reliably on ventilators and various furniture applications where dependable mobility and precise load management are essential requirements.

3.94 in
4.06 in
220 lb
3.94 in
4.06 in
220 lb