Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height swivel castor features a bolt hole fitting with a polyamide housing and precision ball bearing swivel bearing. The wheel body is also made of polyamide with a polyurethane tread injected onto it. The wheel utilizes a precision ball bearing and has a diameter of 3.94 in. The overall height of the castor is 4.06 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The Linea low height provides reliable mobility with its durable polyamide and polyurethane components, smooth-rolling precision bearings, and substantial load capacity. The compact 4.06 in height allows it to fit under low furniture and equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP100P30-10 LH RAL7001
EAN
4031582373028
Core attributes
Type
Swivel caster
Overall width
2.87 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
4.06 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.97 lb
Product name
Linea low height
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.61 in
Swivel interference
6.93 in
Offset
1.26 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Suitable for
60_c_storage_temperature
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Swivel caster with wheel brake 3.94 in
Linea low height
5945UAP100P30-10 LH RAL7001

The Linea low height is a swivel caster with wheel brake designed for demanding medical and industrial applications. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 3.94 inch diameter wheel with a polyamide body and an injected polyurethane tread, paired with a precision ball bearing that delivers exceptional durability and smooth rolling performance across diverse floor surfaces. The overall height of this caster measures 4.06 inches, making it ideal for applications requiring a compact, low-profile design. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, providing reliable performance for mobile medical equipment including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound systems, and ventilators. This caster is particularly well-suited for hospital environments, nursing and retirement homes, and furniture applications where dependable mobility and load support are essential requirements.

3.94 in
4.06 in
220 lb
3.94 in
4.06 in
220 lb