Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings ensure reliable wheel rotation and longevity. The wheel measures 3.94 inches in diameter, with an overall caster height of 3.94 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty mobile equipment requiring electrical conductivity and reliable braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925XSP100L51-11 RAL9002
EAN
4031582370751
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.87 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.94 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.61 in
Swivel interference
8.03 in
Offset
1.26 in
Swivel radius
4.02 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea light
5920XSP100L51-11 RAL9002

The Linea Light is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a blind hole for B10 fitting installation. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for enhanced performance and longevity, with a diameter of 3.94 inches. The caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty applications requiring static dissipation.

3.94 in
3.94 in
220 lb
3.94 in
3.94 in
220 lb