Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing incorporates a stem swiveling design constructed from polyamide material, enabling smooth 360-degree rotation and directional control. The wheel measures 2.95 inches in diameter and features a precision ball bearing for smooth operation and extended service life. The wheel body is manufactured from polyamide while the tread is composed of injected polyurethane, delivering excellent durability, floor protection, and reliable traction across diverse surfaces. The overall height of the caster assembly is 2.97 inches, making it suitable for compact installations and space-constrained environments. The caster supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions in healthcare facilities and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP075L51-10 9002/3000/7015
EAN
4031582353389
S4 Material Number
990770570
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.17 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
2.97 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.45 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
6.38 in
Offset
0.91 in
Swivel radius
3.19 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.59 in
Diameter
2.95 in
Body width
0.59 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Automatic locking system 2.95 in
Automatic locking system 2.95 in
Linea safety
592DUAP075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a precision ball bearing and measures 2.95 inches in diameter with an overall height of 2.97 inches. The load capacity at 3 km/h is 220.46 lb and the static load capacity is 440.92 lb. The force to release is 23 N with a spring stroke length of 8 mm.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb
Swivel caster 2.95 in
Linea light
5920UAP075L51-10 9002/7015/9002

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly features a 2.95 inch diameter polyurethane injected tread mounted on a polyamide body, supported by precision ball bearings that deliver smooth, quiet operation and extended service life. With an overall height of 2.97 inches, this compact caster design integrates seamlessly into space-constrained applications without compromising functionality. The caster demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for transporting heavy medical equipment and supplies. The Linea light swivel caster is ideally suited for anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, hospital environments, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts, where reliable performance and durability are essential requirements.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb