Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to equipment and furniture bases. The housing incorporates a stem swiveling design constructed from polyamide material, enabling smooth 360-degree rotation for enhanced maneuverability in confined spaces and around obstacles. The wheel measures 2.95 inches in diameter and features a polyamide body with injected polyurethane tread material, supported by a precision ball bearing that ensures smooth, quiet operation and extended service life. The overall height of the caster assembly is 2.97 inches, making it suitable for applications requiring compact wheel profiles. The caster delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, providing reliable performance in both stationary and mobile applications within healthcare, hospitality, and office environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925UAP075L51-10 7001/3000/7015
EAN
4031582357684
S4 Materialnummer
990770571
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
2.17 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
2.97 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.43 lb
Produktname
Linea light
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
1.18 in
Störkreis
6.38 in
Ausladung
0.91 in
Schwenkradius
3.19 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.59 in
Durchmesser
2.95 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster 2.95 in
Linea light
5920UAP075L51-10 7001/7015/7001

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide material, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly features a 2.95 inch diameter polyurethane injected tread mounted on a polyamide body, supported by precision ball bearings that deliver smooth, quiet operation and extended service life. With an overall height of 2.97 inches, this compact caster design integrates seamlessly into space-constrained applications without compromising functionality. The caster demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for transporting heavy medical equipment and supplies. The Linea light swivel caster is specifically designed for use in anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts and meal delivery systems, computers on wheels, dialysis carts, furniture applications, hospital environments, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts, providing reliable performance across diverse healthcare and commercial settings.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb
Automatic locking system 2.95 in
Linea safety
592DUAP075L51-10 7001/7015

The Linea safety is an automatic locking system caster designed for medical and industrial applications requiring reliable mobility control and safety features. The caster features a blind hole for B10 fitting, enabling secure attachment to equipment frames and bases. The housing is constructed from polyamide material and incorporates a stem, swiveling bearing that allows multidirectional movement while maintaining structural integrity. The swivel mechanism is engineered with a force to release of 23 N and a spring stroke length of 8 mm, providing controlled locking and unlocking functionality. The wheel assembly consists of a 2.95 inch diameter wheel with a polyamide body and polyurethane injected tread material, supported by a precision ball bearing that ensures smooth rotation and extended service life. The overall height of the caster is 2.97 inches, making it suitable for compact equipment configurations. The caster delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, accommodating the demanding requirements of anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilization and special needs equipment, nursing carts, ultrasound systems, and ventilators. This combination of materials, precision engineering, and load specifications ensures reliable performance in healthcare and specialized medical environments.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb