Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing is constructed from polyamide material and incorporates a stem for swiveling capability, enabling smooth 360-degree rotation for enhanced maneuverability in tight spaces and around obstacles. The wheel assembly measures 2.56 inches in diameter and features a polyurethane injected tread bonded to a polyamide body, ensuring durability and optimal floor protection. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rolling motion and extended operational life. The overall height of the caster is 2.68 inches, making it suitable for integration into compact equipment designs. The caster supports a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, providing reliable performance under typical medical and commercial equipment operating conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI065L51-10
EAN
4031582403886
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.81 in
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.25 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
5.28 in
Swivel radius
2.64 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.55 in
Diameter
2.56 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Linea light
5925UAI065L51-10 KICK PEDAL

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment and furniture bases. The housing incorporates a stem with swiveling capability constructed from polyamide material, enabling smooth 360-degree rotation for enhanced maneuverability in confined spaces and around obstacles. The wheel assembly measures 2.56 inches in diameter and features a polyurethane injected tread bonded to a polyamide body, delivering superior durability and floor protection. The wheel is supported by a plain bearing with spacer tube that ensures smooth operation and extended service life. The overall height of the caster is 2.68 inches, making it suitable for integration into compact equipment designs. The caster demonstrates a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, providing reliable performance under typical operational conditions in healthcare and hospitality environments.

2.56 in
2.68 in
132 lb
2.56 in
2.68 in
132 lb
Swivel caster 2.56 in
Linea light
5920UAI065L51-10

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 2.56 inch diameter wheel with a polyamide body and polyurethane injected tread material, paired with a plain bearing with spacer tube that delivers smooth rolling performance and extended service life. With an overall height of 2.68 inches, this compact caster design integrates seamlessly into space-constrained applications while maintaining optimal ergonomic performance. The caster delivers a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, making it suitable for a wide range of medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts and meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts.

2.56 in
2.68 in
132 lb
2.56 in
2.68 in
132 lb