Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide material, which provides excellent chemical resistance and durability while maintaining the lightweight characteristics essential for mobile medical devices and furniture applications. The wheel assembly measures 2.95 inches in diameter and features a polyurethane injected tread with electric-conductive properties, mounted on a polyamide electric conductive body with a plain bearing and spacer tube configuration that delivers smooth, controlled rotation and extended service life. With an overall height of 2.97 inches, this compact caster integrates seamlessly into space-constrained applications while maintaining optimal maneuverability. The load capacity specifications indicate a static load rating of 352.74 pounds and a dynamic load capacity of 176.37 pounds at a speed of approximately 1.86 miles per hour, making this caster suitable for a comprehensive range of healthcare and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. The electric-conductive properties of both the wheel tread and body material provide enhanced safety in sensitive medical environments where static electricity control is critical.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XSI075L51-10 7001/7015/1016
EAN
4031582399066
S4 Material Number
990770551
Core attributes
Type
Swivel caster
Overall width
2.17 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
2.97 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.33 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
5.12 in
Offset
0.91 in
Swivel radius
2.56 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.59 in
Diameter
2.95 in
Body width
0.59 in
Threadguards
Without threadguard
Tread color
Slate gray (RAL7015)
Bearing
Plain bearing with spacer tube
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 2.95 in
Swivel caster with wheel brake 2.95 in
Linea light
5925XSI075L51-10 RAL7001

The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide, electric conductive body material paired with polyurethane, injected, electric-conductive tread material, supported by a plain bearing with spacer tube for smooth operation. With a wheel diameter of 2.95 inches, the caster has an overall height of 2.97 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.

2.95 in
2.97 in
176 lb
2.95 in
2.97 in
176 lb