Swivel caster 2.56 in
Linea light
detail.eanLabel
4031582403909
Product number:
5920UAI065L51-10
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fi...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 2.56 inch diameter wheel with a polyamide body and polyurethane injected tread material, paired with a plain bearing with spacer tube that delivers smooth rolling performance and extended service life. With an overall height of 2.68 inches, this compact caster design integrates seamlessly into space-constrained applications while maintaining optimal ergonomic performance. The caster delivers a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, making it suitable for a wide range of medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts and meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme