Skip to main content Skip to search Skip to main navigation
The Linea E-Lock is a swivel caster with electric locking system featuring a stem with cam hole for profile bars, short version fitting. The housing incorporates precision ball bearing swivel bearing construction made from polyamide material for reliable operation. The wheel features a 5.91 in diameter design with precision ball bearing, polyurethane injected electric-conductive tread material, and polyamide body material. The caster has an overall height of 6.1 in. Load specifications include a static capacity of 661.39 lb and dynamic capacity of 330.69 lb at speeds up to 2.49 mph and 330.69 lb at speeds up to 1.86 mph, making it suitable for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, surgery robots, ultrasound equipment, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
594EUSP150R36-32 N RAL9002
EAN
4031582489309
Core attributes
Gehäusetyp
Swivel caster with electric locking system
Gesamtbreite
2.8 in
Tragfähigkeit bei 3 km/h
330.69 lb
Tragfähigkeit bei 4 km/h
330.69 lb
Statische Tragfähigkeit
661.39 lb
Bauhöhe
6.1 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.34 lb
Produktname
Linea E-Lock
Norm
EN12531 - Hospital Bed Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Anzahl der Montagebohrungen im Zapfen
2
Befestigungsart
Stem with cam hole for profile bars, short version
Zapfen Durchmesser
1.26 in
Zapfenlänge
1.97 in
Gewindeposition im Zapfen
0.28 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
1.79 in
Störkreis
10 in
Ausladung
1.87 in
Schwenkradius
5 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected, electric-conductive
Breite der Lauffläche
0.59 in
Durchmesser
5.91 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Gray white (RAL9002)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Efficient operation
Central locking at the touch of a button for ultimate comfort