Skip to main content Skip to search Skip to main navigation

CAD files

The Linea clinic is a swivel caster with central total lock designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound systems, and ventilators. The fitting features a stem with cam hole for profile bars in short version configuration, and the hospital bed manufacturer must seal the fitting area for washable beds to ensure proper functionality. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing that provides reliable rotation and load distribution. The overall height of the caster is 6.1 inches, making it suitable for standard medical equipment applications. The caster demonstrates a static load capacity of 661.39 pounds, while the dynamic load capacity reaches 330.69 pounds at speeds up to 2.49 miles per hour and 330.69 pounds at speeds up to 1.86 miles per hour, ensuring stable performance across various operational scenarios in clinical settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5946UAC150R36-32S30OH155 4xM6
EAN
4031582359930
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster with central , total lock
Gesamtbreite
2.8 in
Tragfähigkeit bei 3 km/h
330.69 lb
Tragfähigkeit bei 4 km/h
330.69 lb
Statische Tragfähigkeit
661.39 lb
Bauhöhe
6.1 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
2.41 lb
Produktname
Linea clinic
Norm
similar EN12531- Hospital Bed Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Befestigungsart
Stem with cam hole for profile bars, short version
Zapfen Durchmesser
1.26 in
Zapfenlänge
1.97 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Störkreis
10 in
Ausladung
1.87 in
Schwenkradius
4.82 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.59 in
Durchmesser
5.91 in
Fadenschutz
With threadguard
Lager
Precision ball bearing, stainless
Handle Set
Befestigungsoptionen
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 5.91 in
Linea clinic
5944UAC150R36-32S30OH155 4xM6

The Linea clinic is a swivel caster with central, total or directional lock designed for demanding healthcare environments. The fitting features a stem with cam hole for profile bars in short version, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing for reliable rotation. The overall height of the caster is 6.1 inches. The load capacity specifications indicate a static load rating of 661.39 pounds, while the dynamic load capacity is 330.69 pounds at speeds up to 2.5 miles per hour and 330.69 pounds at speeds up to 1.9 miles per hour. This caster is specifically engineered for use in hospitals, nursing and retirement homes, and is compatible with a wide range of medical equipment and furniture including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators, making it an ideal solution for mobile medical applications requiring reliable directional control and secure locking functionality.

5.91 in
6.1 in
331 lb
5.91 in
6.1 in
331 lb