Swivel caster with central, total or directional lock 4.92 in
Linea clinic
detail.eanLabel
4031582359961
Product number:
5944UAC125R36-32S30OH130 4xM6
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea clinic is a swivel caster with central, total or directional lock designed for demanding healthcare environments. The ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Linea clinic is a swivel caster with central, total or directional lock designed for demanding healthcare environments. The fitting features a stem with cam hole for profile bars in short version, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel measures 4.92 inches in diameter and features an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing for reliable rotation. The overall height of the caster is 5.12 inches. This caster delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 2.5 miles per hour, with an additional dynamic rating of 330.69 pounds at 1.9 miles per hour. The Linea clinic is engineered for use across a comprehensive range of healthcare applications including hospital beds, anesthesia carts, medication carts, nursing carts, stretchers, computers on wheels, dialysis carts, and medical imaging equipment such as C-Arms, CT scanners, MRI systems, and X-ray machines, as well as ventilators and ultrasound equipment in hospitals and nursing and retirement home facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect