Skip to main content Skip to search Skip to main navigation

CAD files

The Levina is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility control. The unit features a solid stem, round fitting for straightforward mounting integration. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system, ensuring smooth directional changes and long-term operational reliability. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout the contact surface. The wheel operates on a precision ball bearing system and measures 3.94 inches in diameter. The complete caster assembly has an overall height of 5.39 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium-duty applications requiring reliable performance and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5377XSP100R05-28x45
EAN
4031582360295
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.39 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
7.72 in
Offset
1.42 in
Swivel radius
3.86 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Levina
5370XSP100R05-28x45

The Levina swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation. The wheel operates on precision ball bearings for optimal performance and longevity. The wheel diameter measures 3.94 inches, while the overall height of the complete caster assembly is 5.39 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity rated at 440.92 pounds for stationary applications.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Levina
5371XSP100R05-28x45

The Levina is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.39 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity and precise directional control.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb