Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and consistent performance under operational stress. The wheel measures 4.92 inches in diameter and is equipped with a precision ball bearing for optimal load distribution and extended service life. The wheel tread is manufactured from thermoplastic rubber, which delivers superior grip, durability, and floor protection across various surfaces commonly found in healthcare and retail environments. The wheel body is constructed from polypropylene, combining lightweight characteristics with structural integrity. The overall height of the caster assembly is 6.34 inches, accommodating standard equipment configurations and clearance requirements. The static load capacity reaches 440.92 pounds per caster, supporting substantial equipment weight during stationary positioning and setup. The dynamic load capacity is rated at 220.46 pounds per caster at a maximum operational speed of 1.86 miles per hour, ensuring safe mobility for patient care equipment, diagnostic imaging systems, medication delivery carts, and various commercial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, nursing carts, professional cleaning equipment, shopping trolleys, store fixtures, ultrasound systems, ventilators, work benches, and tool cabinets.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5377PJP125P50 7001/3000
EAN
4031582368796
S4 Materialnummer
990036902
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.32 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.34 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.36 lb
Produktname
Levina
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Slim
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
7.91 in
Ausladung
1.5 in
Schwenkradius
3.96 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Levina
5370PJP125P50 7001

The Levina swivel caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth 360-degree rotation and long-lasting performance. The wheel consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The wheel diameter measures 4.92 inches and the overall height of the caster assembly is 6.34 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including anesthesia carts, care beds, catering carts, computers on wheels, dialysis equipment, medication carts, cleaning carts, shopping trolleys, ultrasound machines, ventilators, and various hospital and healthcare facility equipment.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb