Swivel caster with total lock 4.92 in
Levina stainless
detail.eanLabel
4031582370409
Product number:
5387PIO125P30-13
- Non-hazardous materials
- Tested quality
- Colour matching
The Levina stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caste...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Levina stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.34 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium to heavy-duty applications requiring reliable mobility and secure locking capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Universal Design Award
Universal Design Award
Deutscher Designer Club
Deutscher Designer Club
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reliable scanning
Antimagnetic for security scanners and magnetic resonance imaging
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel