Skip to main content Skip to search Skip to main navigation
The Levina stainless swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races surrounding a reinforced or stainless swivel bearing. The polypropylene wheel body houses a plain bearing stainless steel wheel with a thermoplastic rubber tread. This heavy duty castor has a 4.92 inch diameter wheel and an overall height of 6.34 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The directional lock allows the wheel to swivel freely or be locked in place depending on the application requirements. The bolt hole fitting provides a secure attachment point to mount the castor. The polyamide housing, ball bearings, and plain bearing stainless wheel ensure smooth swiveling and rolling while the polypropylene and thermoplastic rubber materials provide strength and wear resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5381PJM125P30-11 XL
EAN
4031582382037
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.3 lb
Product name
Levina stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
10.24 in
Offset
1.52 in
Swivel radius
5.12 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Plain bearing, stainless

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reliable scanning
Antimagnetic for security scanners and magnetic resonance imaging
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Anti-twist fitting
Anti-twist protection for castors with directional lock