Skip to main content Skip to search Skip to main navigation

CAD files

The Levina stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread material that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The caster has an overall height dimension of 6.34 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making it suitable for medium-duty industrial and institutional applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5380PIO125P30-13
EAN
4031582370324
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 3 km/h
176.37 lb
Statische Tragfähigkeit
352.74 lb
Bauhöhe
6.34 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Levina stainless
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Gabelform
Slim
Material
Polyamide
Schwenklager
Two ball races, reinforced or stainless
Störkreis
7.91 in
Ausladung
1.5 in
Schwenkradius
3.96 in
Wheel
Härte der Lauffläche (D)
40 Shore D
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Fadenschutz
Without threadguard
Lager
Plain bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reliable scanning
Antimagnetic for security scanners and magnetic resonance imaging
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Levina stainless
5387PIO125P30-13

The Levina stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.34 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 352.74 pounds, making this caster suitable for medium to heavy-duty applications requiring reliable mobility and secure locking capabilities.

4.92 in
6.34 in
176 lb
4.92 in
6.34 in
176 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Levina stainless
5381PIO125P30-13

The Levina stainless is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing system, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The caster has an overall height of 6.34 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 352.74 pounds, making it suitable for medium-duty mobile equipment applications.

4.92 in
6.34 in
176 lb
4.92 in
6.34 in
176 lb