Skip to main content
Skip to search
Skip to main navigation
To be able to use the full range of Shopware 6, we recommend activating Javascript in your browser.
Welcome to our newly redesigned website!
US | en
Choose your location and language
Europe
Asia / Pacific
America
Africa
Other countries
Austria
de
en
Belgium
de
en
fr
nl
Bulgaria
bg
en
Croatia
en
Czech Republic
en
cs
Denmark
en
Estonia
en
ru
et
Finland
en
France
fr
en
Germany
en
de
Greece
en
Hungary
en
hu
Iceland
en
Ireland
en
Italy
en
it
Latvia
en
lv
ru
Lithuania
en
ru
Luxembourg
en
fr
de
Moldova (Republic of)
en
ru
Netherlands
en
nl
Norway
en
Poland
en
pl
Portugal
en
pt
es
Romania
en
ro
Serbia
en
sr
Slovakia
cs
en
Spain
en
es
ca
Sweden
en
Switzerland
de
en
fr
it
Turkey
en
Ukraine
en
ru
uk
United States
en
Arab Emirates
en
Armenia
en
ru
Australia
en
Azerbaijan
en
ru
Bahrain
en
China
en
zh
Hong Kong
en
zh
India
en
Indonesia
en
Israel
en
Japan
en
ja
Jordan
en
Kazakhstan
en
ru
Korea (Republic of)
en
ko
Malaysia
en
New Zealand
en
Philippines
en
Saudi Arabia
en
Singapore
en
zh
Taiwan
en
zh
Thailand
en
Argentina
en
es
Belize
en
es
Bolivia (Plurinational State of)
en
es
Brazil
en
pt
Canada
en
fr
Chile
en
es
Colombia
en
es
Costa Rica
en
es
Dominican Republic
en
es
Ecuador
en
es
El Salvador
en
es
Guatemala
en
es
Honduras
en
es
Jamaica
en
es
Mexico
en
es
Nicaragua
en
es
Panama
en
es
Paraguay
en
es
Peru
en
es
Puerto Rico
en
es
United States of America
en
Uruguay
en
es
Venezuela (Bolivarian Republic of)
en
es
Egypt
en
fr
Morocco
en
fr
es
South Africa
en
Sign in
Close menu
Your account
Log in
or
sign up
Overview
Your profile
Addresses
Orders
Offer List
Offer list
Industry
Industry
Healthcare
Industry
Lifestyle
Product Finder
Healthcare
Healthcare Furniture
Medical Beds & Stretchers
Medical Carts
Surgery Equipment
Medical Imaging
Medical Institutions
Show all
Industry
Automotive Intralogistics
Autonomous Mobility
Machinery & Workshop Equipment
Cleaning Technology
Aerospace Industry & Service
Distributors
Show all
Lifestyle
Furniture & Design
Food & Catering
Shopping & Retail
Show all
Healthcare Furniture
Bedside Tables
Shower Chairs
Mobilisation and Special Needs
Patient Lifter
Recliner
Treatment Chairs
Show all
Medical Beds & Stretchers
Care Beds
Hospital Beds
Stretcher
Show all
Medical Carts
Anesthesia Carts
Computers on Wheels
Dialysis Carts
Medication Carts
Nursing Carts
Ventilators
Show all
Surgery Equipment
Surgery Robots
Surgery Tables
Microscopic Equipment
Show all
Medical Imaging
Medical Imaging
Ultrasound
Show all
Medical Institutions
Hospitals
Nursing and Retirement Homes
Show all
Automotive Intralogistics
Automotive OEM
Production and Platform Trolleys
Show all
Autonomous Mobility
AMR Systems
AGV Systems
Automated Shuttle Systems
Show all
Machinery & Workshop Equipment
Tool Cabinets
Work Benches
Transport Equipment
Container Construction
Electronic Systems, Clean-Room Technology
Fire Fighting Technology, Fire Protection
Machine Construction
Waste Disposal Equipment
Ceramic and Glass Manufacturers
Scaffolding
Forklift Trucks and Repair Companies
Show all
Cleaning Technology
Professional Cleaning Carts
Show all
Aerospace Industry & Service
Aerospace Industry, Airport Equipment
Show all
Distributors
Do-It-Yourself Store
Hardware Dealer
Show all
Furniture & Design
Designer
Furniture
Media Furniture
Office Chairs
Office Furniture
Show all
Food & Catering
Catering Carts & Meal Delivery Systems
Inflight Trolleys
Show all
Shopping & Retail
Retailer (not Caster distributor)
Store Fixtures and Display
Shopping Trolleys
Post Logistic Systems
Roll Cages
Show all
Healthcare
Industry
Lifestyle
Casters & Wheels
Casters & Wheels
High-quality Casters
High-quality Wheels
Mobility Solution Accessories
Motorized Systems
Product Finder
High-quality Casters
Casters by Housing
Casters by Housing Material
Casters by Tread Material
Casters by Load Capacity
Casters by Fitting Type
Casters by Operating Conditions
Casters by Functionality
Casters by Bearing Type
Show all
High-quality Wheels
Wheels by Tread Material
Wheels by Functionality
Wheels by Operating Conditions
Wheels by Load Capacity
Wheels by Bearing Type
Show all
Mobility Solution Accessories
Fitting Accessories for Casters
Accessories for Bed Casters
Foot Protection for Casters
Furniture Glides
Sockets for Caster Mounting
Furniture Plug-In Fittings
Show all
Motorized Systems
E-Drive flex
E-Drive ultimate
E-Drive optima
E-Drive Components
Integral assist
Linea E-Lock
Show all
Casters by Housing
fixed
swivel
Show all
Casters by Housing Material
Stainless Steel
Steel
Polypropylene
Polyamide Casters
Metal
Plastic
Show all
Casters by Tread Material
Rubber Casters
Polyurethane Casters
Polyamide
Pneumatic Casters
Show all
Casters by Load Capacity
Light Duty
Medium Duty
Heavy Duty
Extreme Heavy Duty
Show all
Casters by Fitting Type
Plate fitting
Stem fitting
Bolthole fitting
Show all
Casters by Operating Conditions
Heat Resistant
Electrically Conductive
Show all
Casters by Functionality
Locking
Leveling
Twin Wheel
Show all
Casters by Bearing Type
Plain bearing
Roller bearing
Cone ball bearing
Precision ball bearing
Show all
Wheels by Tread Material
Rubber
Polyurethane
Nylon
Pneumatic
Show all
Wheels by Functionality
Flanged
Non-Marking
Mecanum
Show all
Wheels by Operating Conditions
Heat Resistant
Electrically Conductive
Show all
Wheels by Load Capacity
Light Duty | < 150 kg
Medium Duty | 150 - 500 kg
Heavy Duty | 500 - 1,500 kg
Extreme Heavy Duty | > 1,500 kg
Show all
Wheels by Bearing Type
Plain Bearing
Roller Bearing
Cone Ball Bearing
Precision Ball Bearing
Show all
Fitting Accessories for Casters
Fitting Accessories for Casters
Accessories for Bed Casters
Accessories for Bed Casters
Foot Protection for Casters
Foot Protection for Casters
Furniture Glides
Furniture Glides
Sockets for Caster Mounting
Sockets for Caster Mounting
Furniture Plug-In Fittings
Furniture Plug-In Fittings
E-Drive flex
E-Drive flex
E-Drive ultimate
E-Drive ultimate
E-Drive optima
E-Drive optima
E-Drive Components
E-Drive Components
Integral assist
Integral assist
Linea E-Lock
Linea E-Lock
High-quality Casters
High-quality Wheels
Mobility Solution Accessories
Motorized Systems
News & Innovation
News & Innovation
We drive innovation - with smart technology, sustainable materials and pioneering solutions that make mobility more efficient, safer and smarter.
News
Productivity
Safety
Design
Durability
Environment
About Us
About Us
Better Mobility. Better Life.
Our Brand
Locations
Career
Corporate Social Responsibility
Service & Download
How can we help you?
Contacts & Global Support
Find your contact
Download Center
Find brochures, certifications, etc.
Exhibitions Dates
Visit us at global events
Skip image gallery
Kappa
...
Details
Select
Wheel
Polyamide, super heavy, Precision ball bearing
Select
Diameter
3.15
3.94
(This option is currently unavailable. )
4.92
(This option is currently unavailable. )
5.91
(This option is currently unavailable. )
6.3
(This option is currently unavailable. )
7.87
(This option is currently unavailable. )
9.84
(This option is currently unavailable. )
11.81
(This option is currently unavailable. )
Select
Housing Color
Blue passivated
Select
Type
Swivel castor
Select
Fitting
Rectangular plate
Select
Custom or high volume? Request a quote now.
Request a quote
You have saved products in your offer list
Request now
Contact
Back