Skip to main content Skip to search Skip to main navigation
The Integral twin torsion swivel castor has a central total or directional lock, a short version stem with cam holes for fitting profile bars, a heavy steel sheet housing, a precision ball bearing swivel bearing, a polyamide wheel body material, a polyurethane injected tread material, a stainless precision ball bearing wheel, a 4.92 inch wheel diameter, a 5.91 inch overall height, a 275.58 lb load capacity at 3 km/h, a 275.58 lb load capacity at 4 km/h, a 551.16 lb static load capacity. The fitting area on washable beds must be sealed by the hospital bed manufacturer.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3944UAC125R36-32 4xM6
EAN
4031582382549
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central, total or directional lock
Overall width
2.44 in
Load capacity at 3 km/h
275.58 lb
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall Height
5.91 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Product name
Integral twin torsion
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
2.01 in
Housing
Housing Color
Blue passivated
Fork shape
Twin wheel housing
Housing Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Swivel interference
7.87 in
Offset
1.48 in
Swivel radius
3.94 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.47 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Strong stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stand
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster with central , total lock 4.92 in
Swivel caster with central , total lock 4.92 in
Integral twin torsion
3946UAC125R36-32S30 R9002 4xM6 OP

The Integral twin torsion is a swivel castor with central total lock, featuring a steel sheet housing for heavy duty use and a short version stem with cam hole designed for fitting profile bars. The precision ball bearing swivel bearing allows for smooth 360 degree rotation. The wheel has a precision ball bearing and is made of stainless steel with a diameter of 4.92 inches. The castor has a polyurethane tread injected onto the wheel for quiet movement and traction. With an overall height of 5.91 inches, the Integral twin torsion castor has a load capacity of 275.58 pounds at 3 km/h and a static load capacity of 826.73 pounds. The fitting area must be sealed by the hospital bed manufacturer to allow the castors to be washed for use in washable hospital beds.

4.92 in
5.91 in
276 lb
4.92 in
5.91 in
276 lb