Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa fixed caster features a rectangular plate fitting and cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a casting body with casted polyurethane tread material and precision ball bearing for smooth operation, measuring 11.81 inches in diameter. The overall height of the assembly is 13.98 inches, providing robust performance across various industrial environments. Load capacity specifications include dynamic ratings of 3174.65 lb at 2.49 mph and 2645.54 lb at 3.73 mph, with a static load capacity of 5291.09 lb. This heavy-duty caster is specifically designed for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems where reliable mobility and high load-bearing capacity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
9688FTP300P63 CL67
EAN
4031582316339
S4 Materialnummer
990830642
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
3.86 in
Tragfähigkeit bei 4 km/h
3174.65 lb
Tragfähigkeit bei 6 km/h
2645.54 lb
Statische Tragfähigkeit
5291.09 lb
Bauhöhe
13.98 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
30.01 lb
Produktname
Kappa
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.31 in
Plattenbreite
4.33 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
3.78 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Casting
Material der Lauffläche
Polyurethane, casted
Breite der Lauffläche
1.97 in
Durchmesser
11.81 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Wheel 11.81 in
Novatech
FTP 300x80-Ø30 HL92

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 11.81 inches with a hub length of 3.62 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance and durability. The load capacity specifications are as follows: static load capacity of 8,818.48 pounds, with dynamic load capacities of 4,409.24 pounds at 3.73 miles per hour and 5,291.09 pounds at 2.49 miles per hour, making it suitable for both light and heavy-duty material handling operations in warehouses, manufacturing facilities, and logistics environments.

11.81 in
5291 lb
11.81 in
5291 lb
Skip product gallery

Matching Products

Variants
Swivel caster 11.81 in
Swivel caster 11.81 in
Kappa
9680FTP300P63 CL67

The Kappa swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 11.81 inches with an overall height of 13.98 inches. Load specifications include a static capacity of 4409.24 lb and dynamic capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
2646 lb
11.81 in
13.98 in
2646 lb
Variants
Swivel caster with directional lock 11.81 in
Swivel caster with directional lock 11.81 in
Kappa
9681FTP300P63 CL67

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 11.81 inches in diameter. The caster has an overall height of 13.98 inches, making it suitable for heavy-duty applications. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This robust caster is designed for demanding industrial applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
2646 lb
11.81 in
13.98 in
2646 lb
Variants
Swivel caster with total lock, head end of caster 11.81 in
Swivel caster with total lock, head end of caster 11.81 in
Kappa
9682FTP300P63 CL67

The Kappa swivel caster with total lock, head end of caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 11.81 inches with an overall height of 13.98 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
2646 lb
11.81 in
13.98 in
2646 lb