Fixed caster 7.87 in
Alpha
Order number:
990004194
detail.eanLabel
4031582306521
Product number:
3478PIR200P63
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster...
Details
Custom or high volume? Request a quote now.
Data sheets
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that ensures secure attachment to equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 7.87 inch diameter wheel with a roller bearing for smooth, consistent rotation and minimal maintenance requirements. The wheel tread is manufactured from solid rubber with non-marking properties, protecting floors and surfaces while delivering dependable traction across various work environments. The wheel body is constructed from polypropylene, combining lightweight characteristics with structural integrity. The overall height of the caster is 9.45 inches, accommodating standard equipment configurations and clearance requirements. The Alpha caster delivers impressive load-bearing capabilities, with a static load capacity of 903.89 pounds for stationary applications and a dynamic load capacity of 451.95 pounds when operating at speeds up to 2.49 miles per hour. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements