Fixed caster 4.92 in
Alpha
Order number:
990005296
detail.eanLabel
4031582306378
Product number:
3478HUR125P62
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consiste...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 4.92 inch diameter wheel with a polyamide tread material that delivers excellent wear resistance and smooth rolling characteristics across various surfaces. The wheel is supported by a roller bearing, ensuring smooth rotation and extended service life under continuous use. The overall height of the caster measures 6.1 inches, making it suitable for integration into equipment with specific spatial constraints. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour. The wheel body is manufactured from damping hybrid material, which effectively reduces vibration and noise transmission while enhancing operational comfort. The Alpha caster is ideally suited for diverse applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement