Skip to main content Skip to search Skip to main navigation
The Elastech wheel is a steel and iron caster wheel body designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a 9.84 inch diameter with a 2.36 inch wide elastic tire in black vulcanized material that provides reliable traction and durability. This caster wheel supports a static load capacity of 2,777.82 pounds and dynamic load capacities of 1,157.43 pounds at 3.73 miles per hour or 1,388.91 pounds at 2.49 miles per hour, making it suitable for both light and heavy-duty material handling operations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
EEZ 250x60-Ø190 DG
S4 Material Number
199800122
Core attributes
Type
Wheel
Load capacity at 4 km/h
1388.91 lb
Load capacity at 6 km/h
1157.43 lb
Load capacity Static
2314.85 lb
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.99 lb
Product name
Elastech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Steel, iron
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
7.48 in
Hub length
2.36 in
Tread width
2.36 in
Diameter
9.84 in
Body width
2.36 in
Bearing
Borehole, unmachined
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties