Skip to main content Skip to search Skip to main navigation
The E-Drive battery cable is an essential accessory designed for electromobility systems equipped with casters, providing reliable power transmission between battery modules and drive components in electric mobility platforms. This specialized cable assembly ensures optimal electrical connectivity while maintaining safety standards required for high-current applications in electric vehicle systems. The cable is engineered to withstand the dynamic operational demands of mobile electromobility equipment, including vibration resistance and thermal stability during extended use cycles. Its construction incorporates insulation materials rated for the voltage and amperage specifications typical of modern electric drive systems, protecting against electrical faults and environmental exposure. The E-Drive battery cable integrates seamlessly with standard battery connectors and motor controllers, facilitating efficient energy transfer while minimizing voltage drop across the circuit. Installation is straightforward, allowing technicians to quickly integrate the cable into existing electromobility platforms without requiring specialized tools or extensive reconfiguration. This accessory supports the reliable operation of caster-mounted electric vehicles by maintaining consistent power delivery to propulsion systems throughout various operational scenarios and environmental conditions.
Battery Cable
Length
2 m with plug at each end
Article numbers
Article Number
EDOZ402 2m
S4 Material Number
199066659
Core attributes
Type
Accessory
Overall weight
0.49 lb
Product name
E-Drive battery cable
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Standardised maintenance
USB interface for firmware updates
User-friendly assembly
Handheld control unit can be flexibly attached in vertical or horizontal position
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences