Skip to main content Skip to search Skip to main navigation
The E-Drive battery cable is an essential accessory designed for electromobility systems equipped with casters, providing reliable power transmission between battery modules and drive components. This specialized cable assembly facilitates efficient energy distribution in electric-powered mobile equipment, ensuring consistent performance across various operational conditions. The cable construction incorporates robust insulation materials and conductive elements engineered to withstand the mechanical stresses inherent in mobile applications with caster-based mobility systems. Its design accommodates the dynamic movement and directional changes typical of caster-equipped electromobility platforms, maintaining electrical integrity throughout the operational range. The E-Drive battery cable meets industry standards for safety and performance, making it suitable for integration into modern electric mobility solutions that require dependable power connectivity and durable construction for extended service life.
Battery Cable
Length
2 m with plug at each end
Article numbers
Article Number
EDOZ402
EAN
4031582503623
S4 Material Number
199066659
Core attributes
Type
Accessory
Overall weight
0.49 lb
Product name
E-Drive battery cable
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Standardised maintenance
USB interface for firmware updates
User-friendly assembly
Handheld control unit can be flexibly attached in vertical or horizontal position
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences