Skip to main content Skip to search Skip to main navigation

CAD files

The E-Drive handle set is an accessory designed to enhance the functionality and usability of electromobility devices equipped with casters. This handle set provides operators with improved ergonomic control and maneuverability when navigating the powered vehicle across various surfaces and environments. The accessory integrates seamlessly with existing electromobility platforms, offering a secure grip mechanism that facilitates safe operation and precise directional control. Engineered for durability and reliability, the handle set accommodates the dynamic performance characteristics of electric-powered mobility solutions while maintaining compatibility with standard caster wheel assemblies. The design prioritizes operator comfort during extended use periods, reducing fatigue and enhancing overall handling efficiency. Installation is straightforward, requiring minimal modifications to the base electromobility unit, making it an ideal retrofit solution for existing equipment fleets.
Article numbers
Artikelnummer
EDOZ300
EAN
4031582503968
Core attributes
Gehäusetyp
Accessory
Gesamtgewicht
2 lb
Produktname
E-Drive handle set
Elektrisch-leitfähig
Rostfrei
Handle Set
Steuerung
Safety-tested in accordance with DIN ISO 13849
Not-Aus-Taster
Material des Handgriffs
Glass-fiber reinforced polyamide
LED-Funktionalität
Shows the status of the drive unit
Kabellänge (einschließlich Stecker)
11.48 FEET
Zulässige Umgebungstemperatur zur Lagerung (Maximum)
113 °F
Zulässige Umgebungstemperatur zur Lagerung (Minimum)
14 °F
Zulässige Umgebungsbedingungen für den Betrieb
5 to 50 °C , atmospheric humidity 90%, non-condensing
Positionen der Daumenvertiefung am Regler
Adjustable in 22,5° steps
Schutzart
IPX4 (splash water from all sides) when horizontally mounted
Lebensdauer des Reglers
2 million cycles
Set Komponenten
Two ergonomically designed handles, one with and one without function
Geschwindigkeitsregelung
Continuously variable, forwards and backward
Drehwinkel der Controller-Achse (Maximum)
45
Drehwinkel der Controller-Achse (Minimum)
-45
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Standardised maintenance
USB interface for firmware updates
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences